Tiles
APS4322-0000
Tiles | APS4322-0000 |
|---|---|
Width | 240 mm |
Height | 240 mm |
Depth | 67 mm |
Weight | 5.60 kg |
Surface | Hard anodized aluminum housing |
Maximum number of tiles per EtherCAT G master | 10 |
APS4322-0000
Tiles | APS4322-0000 |
|---|---|
Width | 240 mm |
Height | 240 mm |
Depth | 67 mm |
Weight | 5.60 kg |
Surface | Hard anodized aluminum housing |
Maximum number of tiles per EtherCAT G master | 10 |