Mover
APM4220-0000
Mover | APM4220-0000 |
|---|---|
Length | 113 mm |
Width | 113 mm |
Height | 12 mm |
Weight | 0.62 kg |
Surface | Hard anodized aluminum housing |
APM4221-0000
Mover | APM4221-0000 |
|---|---|
Length | 127 mm |
Width | 127 mm |
Height | 12 mm |
Weight | 1.12 kg |
Surface | Hard anodized aluminum housing |
APM4330-0000
Mover | APM4330-0000 |
|---|---|
Length | 155 mm |
Width | 155 mm |
Height | 12 mm |
Weight | 1.24 kg |
Surface | Hard anodized aluminum housing |
APM4330-0001
Mover | APM4330-0001 |
|---|---|
Length | 150 mm |
Width | 150 mm |
Height | 12 mm |
Weight | 1.55 kg |
Surface | Stainless steel 1.4404 |
APM4550-0000
Mover | APM4550-0000 |
|---|---|
Length | 235 mm |
Width | 235 mm |
Height | 12 mm |
Weight | 3.43 kg |
Surface | Hard anodized aluminum housing |