Intended use
Specifications for intended use | |
|---|---|
Insulation material class | F according to IEC 60085; UL1446 class F |
Protection rating | 1) |
Cooling | Convection Optional: Forced cooling via fan or water cooling2) |
Installation position | Horizontal, stator surface upwards |
Vibration resistance, horizontal, stator facing upwards | Conforms to EN 60068-2-6 |
Shock resistance | Conforms to EN 60068-2-27 |
EMC requirements | Conforms to EN61000-6-2 / EN61000-6-4 |
EMC category | Category C3 - standard Category C2, C1 - auxiliary filter required |
Approvals | CE cURus In preparation: EAC |
Overvoltage category | III according to IEC 60664-1 |