EtherCAT G cable

Data is exchanged between the tiles and the control cabinet via EtherCAT G cables. The EtherCAT G cables are available in the following versions:

ZK1096‑8191-0xxx

EtherCAT G cable 1:

The cable is used for data exchange between tiles and the control cabinet and is available in different lengths.

Connector: RJ45 to M12, X‑coded

Order number

Explanation

ZK1096‑8191-0xxx

0xxx - cable length:

  • 0005 - 0.5 m cable
  • 0100 - 10 m cable

ZK1096-8181-0xxx

EtherCAT G cable 2:

The cable enables data exchange between tiles and is available in different lengths. This cable can be used to establish a daisy chain connection.

Connector: M12 to M12, X‑coded

Order number

Explanation

ZK1096-8181-0xxx

0xxx - cable length:

  • 0005 - 0.5 m cable
  • 0100 - 10 m cable