Coded information
Various information about the component is stored in the BIC. The example shows what information can be stored behind a DataMatrix code. For better clarity, the data identifiers of the BIC are shown in red.
Position | Explanation | Data identifier | Maximum digits | Example |
---|---|---|---|---|
1 | Beckhoff order number | 1P | 8 | 1P237452 |
2 | BTN | Beckhoff Traceability Number Unique serial number | SBTN | 12 | SBTN0000k9ke |
3 | Article name | 1K | 32 | 1KAT9014-0070-0550 |
4 | Quantity Quantity in sales unit | Q | 6 | Q1 |