Example circuit
You will receive an example of the cable assignment for establishing the power supply..
The following table shows the assignment for the XPlanar power cable:
Wire color | Signal | Wire cross-section [mm²] |
|---|---|---|
Brown | L1 | 1.5 |
Black | L2 | 1.5 |
Gray | L3 | 1.5 |
Blue | N | 1.5 |
Green-Yellow | PE | 1.5 |
Red | +24 V | 0.75 |
White | GND (24 V) | 0.75 |