Tiles
| Power consumption per tile | |
|---|---|
| Permanent, at 24 VDC [W] | 9 | 
| Maximum, continuous, at 3~ 380-500 VAC [VA] | 700 | 
| Maximum, short-term, at 3~ 380-500 VAC [VA] | 890 | 
| Tiles per power supply | 1 ... 8 | 
| Power consumption per tile | |
|---|---|
| Permanent, at 24 VDC [W] | 9 | 
| Maximum, continuous, at 3~ 380-500 VAC [VA] | 700 | 
| Maximum, short-term, at 3~ 380-500 VAC [VA] | 890 | 
| Tiles per power supply | 1 ... 8 |