Power supply
Power supply |
| Tolerance |
|---|---|---|
Input voltage [VAC] | 3~ 380 … 480 | -15 %/+10 % |
Input frequency [Hz] | 50 … 60 | ±10 % |
Input current [AAC] | 3~ 1.1 … 0.85 | - |
Inrush current peak at 380 VAC [AAC] | 2 | - |
Inrush current peak at 480 V [AAC] | 2 | - |
Power supply |
| Tolerance |
|---|---|---|
Input voltage [VAC] | 3~ 380 … 480 | -15 %/+10 % |
Input frequency [Hz] | 50 … 60 | ±10 % |
Input current [AAC] | 3~ 1.1 … 0.85 | - |
Inrush current peak at 380 VAC [AAC] | 2 | - |
Inrush current peak at 480 V [AAC] | 2 | - |