Fastening points

APS4244-1x00

Each tile must be attached to the outer or inner drilling pattern with two locating pins and four screws.

Fastening points 1:

Position

Name

1

M6 x 10 threaded hole for mounting the tile on the machine bed with four screws. Outer drilling pattern.

2

M6 x 10 threaded hole for mounting the tile on the machine bed with four screws. Inner drilling pattern.

3

Hole Ø8 D10 x 10 for locating pin

4

Elongated hole for locating pin

APS4224-1x00

Each tile must be attached to the drilling pattern with two locating pins and four screws.

Fastening points 2:

Position

Name

1

M6 x 10 threaded hole for mounting the tile on the machine bed with four screws. Drilling pattern.

2

Hole Ø8 D10 x 10 for locating pin

3

Elongated hole for locating pin

APS4242-1x00

Each tile must be attached to the drilling pattern with two locating pins and four screws.

Fastening points 3:

Position

Name

1

M6 x 10 threaded hole for mounting the tile on the machine bed with four screws. Drilling pattern.

2

Hole Ø8 D10 x 10 for locating pin

3

Elongated hole for locating pin