Machine bed sample design

All figures in millimeters

2 x 2

Machine bed sample design 1:

Position

Name

1

Drilling pattern with M6 threads for attaching optional heat sinks

2

Outer drilling pattern for attaching the tile to the machine bed

3

Position of the locating hole in the tile

4

Inner drilling pattern for attaching the tile to the machine bed

5

Position of the elongated hole in the tile

6

Ensure there is sufficient space at the corners

6 segments

Machine bed sample design 2:

Arrangement of different tiles

The figure shows an example of a machine bed consisting of 6 segments for APS4224, APS4242 and APS4244.

Machine bed sample design 3:

Position

Name

1

Position of the elongated hole in the tile

2

Position of the locating hole Ø8 D10 x 10 in the tile

3

Ensure there is sufficient space at the corners