APS4244-1x00

APS4244-1x00 1:

Position

Name

1

Protective film

2

Thread for mounting attachments

3

Sticker with coordinate origin, DataMatrix code and BTN

4

Cover

5

Base body

6

Thread for mounting on the machine bed

7

Hole for positioning with locating pins

8

LED status indicator

9

X103 – EtherCAT IN

10

X102 – EtherCAT OUT

11

X101 – Power IN

12

Elongated hole

13

X100 – Power OUT

14

Functional earth connection