Power cable

Power cable 1:

ZK1B96-8181-0xxx

The Industrial Ethernet/EtherCAT G/G10 cable for fixed installation is available in different lengths.

Plug: M12 bayonet straight to M12 bayonet straight, X-coded


0xxx - cable length

0007 – 0.7 m

Power cable 2:

ZK1B96-8191-0xxx

The Industrial Ethernet/EtherCAT G/G10 cable for fixed installation is available in different lengths.

Plug: RJ45 to M12 bayonet straight, X-coded


0xxx - cable length

0030 – 3.0 m

0050 – 5.0 m

Power cable 3:

ZK1B96-819A-0xxx

The Industrial Ethernet/EtherCAT G/G10 cable for fixed installation is available in different lengths.

Plug: ix Industrial™ type A to M12 bayonet straight, X-coded


0xxx - cable length

0030 – 3.0m

0050 – 5.0 m

Power cable 4:

ZK7672-3031-3xxx

The power cable for fixed installation is available in different lengths.

Plug: B17 straight to B17 straight


0xxx - cable length

0002 – 0.2 m

0007 – 0.7 m

0010 – 1.0 m

0020 – 2.0 m

0030 – 3.0 m

0050 – 5.0 m

Power cable 5:

ZK7672-AS00-0xxx

The power cable with flange for mounting in the control cabinet wall for fixed installation is available in different lengths.

Plug: B17 flange to open end


0xxx - cable length

0005 – 0.5 m

0010 – 1.0 m

0020 – 2.0 m