Tiles

A system consists of individual tiles that are combined in a machine bed to form a stator surface. All types of mover can be used on the tiles. The tiles are available in the following design:

Tiles 1:

APS4244-1x00

Freely scalable, application-oriented geometries can be implemented by joining 320 mm x 320 mm APS4244-1x00 tiles.

Tiles 2:

APS4224-1x00

By joining the 160 mm x 320 mm APS4224-1x00 tiles, it is possible to achieve one-way operation of the 155 mm wide APM43x0-0000 movers.

The long side of the tile is installed parallel to the Y-axis of the overall system. 

Tiles 3:

APS4242-1x00

By joining the 320 mm x 160 mm APS4242-1x00 tiles, it is possible to achieve one-way operation of the 155 mm wide APM43x0-0000 movers.

The long side of the tile is installed parallel to the X-axis of the overall system.