Product characteristics
Free-floating movers
The free-floating movers can move over arbitrarily arranged tiles without jerking or touching. The movers are kept apart by electromagnetic forces. The movers can be positioned precisely and highly dynamically via traveling magnetic fields.
No impurities
Liquids can be moved without spilling and are not distributed in the plant.
High flexibility
Depending on the need for surface area, you can use the tiles to create different variants in size and geometry. Alternatively, the tiles can be combined to create long travel paths.
Examples of solutions that can be implemented:
- Setting up a waiting zone
- Overtaking sections to avoid congestion
- Combination of outward and return movement
- Circular movements
Permanent magnets
The permanent magnets used are made of a hard magnetic material. The permanent magnets develop high forces even in small designs. They enable the precise and highly dynamic positioning of the movers.
Integrated power electronics
The entire power electronics is integrated into the tiles. A 24 VDC control voltage and a 400 VAC load voltage are required to supply the tiles.