Starting and using the WinSCP client
WinSCP (Windows Secure Copy) is an open source software with which a connection can be established via FTP, FTPS, SCP, SFTP, WebDAV or S3h.
Use WinSCP to establish an SFTP connection to an Industrial PC with TwinCAT/BSD when running Windows. Following successful connection, a graphical user interface is started with which it is possible to securely transfer data and files to the Industrial PC with TwinCAT/BSD. With WinSCP, files can be copied into TwinCAT/BSD directories, new directories can be created and files can be edited.
Requirements:
- Download WinSCP from: https://winscp.net/
Minimum version required: 5.13.2 - The local PC (development computer) and the Industrial PC (TwinCAT/BSD) must be connected the same network or directly to each other via an Ethernet cable.
Start a connection as follows:
- 1. Start the WinSCP client.
The login window appears. - 2. Select the SFTP protocol in File protocol.
- 3. Enter the IP address and the port number of the Industrial PC in Host Name and Port number.
- 4. Enter the login data for TwinCAT/BSD and click on Login.
- You have successfully established an SFTP connection to an Industrial PC with TwinCAT/BSD and can securely transfer data and files to the Industrial PC. The TwinCAT/BSD directories are shown on the right-hand side of the graphical user interface.