LTE-Stick under TwinCAT/BSD®
This chapter shows you how to establish a network connection with the LTE stick (CU8210-D004-0200) and how to use the serial interface of the LTE stick.
Prerequisites:
- LTE stick CU8210-D004-0200
- SIM card and corresponding access data of a network provider
Proceed as follows:
- 1. Connect the LTE stick to the industrial PC.
- 2. A new network interface (by default
ue0) is recognized. The available interfaces are displayed withifconfig.
Administrator@CX-3D6912:~ $ ifconfig
---snipped---
ue0: flags=1008843<UP,BROADCAST,RUNNING,SIMPLEX,MULTICAST,LOWER_UP> metric 0 mtu 1500
options=80000<LINKSTATE>
ether 76:ae:02:ec:c9:45
inet 192.168.225.40 netmask 0xffffff00 broadcast 192.168.225.255
inet6 fe80::8f92:e7ea:ed:1a66%ue0 prefixlen 64 scopeid 0x4
inet6 2a01:599:640:6862:c05:263b:b3a4:385f prefixlen 64 autoconf
media: Ethernet autoselect
status: active
nd6 options=1<PERFORMNUD>
---snipped---- 3. If the
dhclientis used, an entry must be made in the configuration filerc.confso that the LTE stick receives an IP address. Open the configuration file withdoas ee /etc/rc.confand add the lineifconfig_ue0="SYNCDHCP".
This entry ensures that the LTE stick either receives an IP address from an existing DHCP server or assigns one itself. Here, the LTE stick receives an IP address from the provider. - 4. If
dhcpcd(default as of version 13.2.0.6 / 89449) is used instead, this configuration is not required and is carried out using the default settings. - 5. Use
ls /devto check which virtual COM interface has been recognized by TwinCAT/BSD. Normally the following has been added:ttyU0 - 6. With the command
doas cu -l /dev/ttyU0we establish a serial connection to the LTE stick in order to enter the SIM pin and the access data of the network provider (APN, Access Point Name). After a successful connection,Connectedis displayed in the console.
Administrator@CX-505918:~ $ doas cu -l /dev/ttyU0
Password:
Connected- 7. In the next step, AT commands can be exchanged with the LTE stick in order to enter the SIM PIN or to inform the LTE stick of its APN. The APN must be entered the first time the stick is set up and is stored on the stick.
- 8. Enter the SIM PIN if the SIM card has a PIN. The SIM PIN must of course be re-entered each time the device is rebooted.
AT+CPIN=<your pin> - 9. If your policies allow it, you can disable the SIM PIN by using the following command:
AT+CLCK="SC",0,"<your pin>"- 10. Use the following command to enter the APN:
AT+CGDCONT=APN#,"IPV4V6","your_new_apn"- 11. For example, the command
AT+CGDCONT=1,"IPV4V6","internet.t-mobile"results in using "internet.t-mobile" as the first prioritized access point (APN1). - 12. The created APNs can be displayed with
AT+CGDCONT?.
AT+CGDCONT?
+CGDCONT: 1,"IPV4V6","internet.t-mobile","0.0.0.0.0.0.0.0.0.0.0.0.0.0.0.0",0,0,0,0- 13. Incorrect or unused APNs can be deleted with
AT+CGDCONT=<select Index>. - 14. To apply the above changes (when using the dhclient) to the rc.conf, TwinCAT/BSD must be restarted once.
- After the restart, the interface
ue0receives an IP address and also has a connection to the Internet if the data plan is active. The LED on the LTE stick flashes "blue" when the SIM card is unlocked and the mobile communication network is accessible with an active data plan. If the SIM card is not unlocked or there are problems reaching the mobile communication network, the LED flashes "red".
External communication is possible by default so that, for example, a ping can be sent to Google (ping: 8.8.8.8) for testing. If you have more restrictive firewall rules, you may need to adjust your firewall settings to allowue0to communicate with the outside world.
Side note: Sending SMS via the LTE stick
If you want to use the SMS function block (SendSMS) from TwinCAT, you can use the serial interface ttyU0 mentioned above. The TF6340's ADS server (Serial Communication) allows USB devices to be addressed via a virtual serial interface.
Prerequisites:
- TF6340: TwinCAT 3 Serial Communication
- TF6350: TwinCAT 3 SMS/SMTP
In this case, the virtual serial interface can be connected via the TwinCAT 3 function TF6340 (Serial Communication). The TwinCAT 3 function TF6340 must also be installed on the TwinCAT/BSD system. The TwinCAT 3 function TF6350 (SMS/SMTP) then enables SMS to be sent to a recipient using function blocks. A detailed sample of how an SMS can be sent via the LTE stick can be found here: https://infosys.beckhoff.com/content/1033/tf6350_tc3_sms_smtp/373331083.html?id=3466585722444011586
If, for example, the TwinCAT SMS function block is to be used, port "0" must be entered for the interface ttyU0 in the function block.
Fig.14: Example of the use of the SMS function block in TwinCAT 3.