Enable Automount for external data carriers
External data carriers are not automatically integrated under TwinCAT/BSD in order to increase the security of the system. The Automount function is disabled ex factory. Normally, external data carriers must be actively and manually integrated into TwinCAT/BSD, but the settings are not permanently saved and must be mounted again after a restart.
This chapter describes how to automatically and permanently mount external data carriers, such as USB sticks, optical drives, or external hard disks, with devd-mount. The data carrier must use a file system that is recognized by FreeBSD, such as EXFAT, FAT32, FAT16, NTFS, UFS, ISO 9660 (CDs), UDF (DVDs).
Useful commands:
gpart show: Show found partitions.mount: Display which data carrier with which file system was mounted at which position.
The access authorizations can be adjusted in the configuration file /usr/local/etc/devd-mount.conf. By default, read/write and execute permissions are granted for the user root and group operator. For all other users, only read and execute is permitted.
Requirements:
- TwinCAT/BSD version: 14.x.xx.x, x
Proceed as follows:
- 1. Install the script
devd-mounton the system withdoas pkg install devd-mount - 2. Restart the service
devdafter installation withdoas service devd restart. - 3. Connect the external data carrier to the industrial PC.
- 4. By default, the data carrier is mounted under
/mediawith its device node designation, i.e. with the name with which the data carrier is listed under/dev.
- If the data carrier is removed, the mount points are retained at
/media. If the data carrier is reinserted in the meantime or after a restart, it is mounted again at the same position.
If an additional data carrier is mounted in the meantime and the original data carrier is reinserted, the device node designation may change and a data carrier is mounted at/media/da1instead of/media/da0, for example.