First system startup

Connect all network cables to the industrial PC and switch on the power supply. If you have connected a monitor to the device, you will see the BIOS boot screen and then the TwinCAT/BSD bootloader.

First system startup 1:
Fig.1: TwinCAT/BSD bootloader during startup.

Then, during the boot phase of TwinCAT/BSD, various messages appear, ending with the login prompt. Log in to the console with user "Administrator" and password "1". The password should be changed immediately after logging in (see: Changing the standard password).

login: Administrator
Password:
Last login: Thu Sep 14 13:53:41 on ttyv0
FreeBSD 13.2-RELEASE-p1 n254639-8330e4d7c03- BHF

The software licenses can be found in this folder: /usr/local/etc/TwinCAT/3.1/System/Legal/
TcOsSys.dll:    4026.1.20
TwinCAT Build:  3.1.4026.0
AMS Net Id:     5.61.105.18.1.1
TC/BSD:         13.2.1.1,2

If you do not have a monitor connected, the easiest way to see if the device has booted properly is to see a TwinCAT LED that lights up blue.