Update CPU microcode
TwinCAT/BSD offers the possibility to update the microcode of a CPU automatically at startup. This allows, for example, the latest security updates to be installed on a system.
This function is disabled by default. Test each update before installing it, as it may affect the system.
Proceed as follows:
- 1. Install the
cpu-microcode-amd
orcpu-microcode-intel
package with thedoas pkg install cpu-microcode-amd
ordoas pkg install cpu-microcode-intel
command, dependent on the CPU. - 2. Enter
ee /boot/loader.conf
in the console.
The fileloader.conf
opens in the editor
kern.geom.label.disk_ident.enable="0"
kern.geom.label.gptid.enable="0"
cryptodev_load="YES"
zfs_load="YES"
hint.attimer.0.clock="0"
vmm_load="YES"
pptdevs="0/30/3"
- 3. Add the following lines to the
loader.conf
file:
cpu_microcode_load="YES"
cpu_microcode_name="/boot/firmware/intel-ucode.bin"
- 4. Restart TwinCAT/BSD with the command
shutdown -r now
.
- With these settings, the system checks for packages with updated CPU microcode at every system startup and automatically installs them if necessary. Remove the two lines from the
loader.conf
, if this function is no longer desired.