Autostart shell scripts
To manage a virtual machine as a system service or to start it automatically at system startup, the call of bhyve or a shell script can be included in the rc framework.
The GitHub repository: https://github.com/Beckhoff/TCBSD_Hypervisor_Samples/tree/main/vm_autostart includes sample files that demonstrate how to incorporate a simple VM configuration into the rc framework using shell scripts. The sample in the directory vm_autostart contains the appropriate files for this.
If the sample script has been loaded onto the TwinCAT/BSD host as described in chapter Use shell scripts, you can change to the directory with cd /home/Administrator/TCBSD_Hypervisor_Samples-main/vm_autostart.
vm_autostart
├── Makefile
├── rc.d
│ └── samplevm
└── samplevmThe sample script samplevm shown in the chapter Use shell scripts has been extended by start, stop and status parameters to be able to start and stop a VM configuration with VNC access via the command line.
The vm_autostart/rc.d/samplevm shell script is used to integrate the vm_autostart/samplevm shell script into the rc framework.
Controlling the VM system service with the sample script:
- 1. Navigate to the directory with
cd /home/Administrator/TCBSD_Hypervisor_Samples-main/vm_autostart - 2. Enter the command
doas maketo install both files from thevm_autostartdirectory on the TwinCAT/BSD host. - 3. Then enter
doas service samplevm enableto enable the VM instance as a system service for autostart viaservice(8). - 4. After including the shell script as a system service, the virtual machine can be started with the
doas service samplevm startcommand. - 5. The command
doas service samplevm statusshows whether the virtual machine has been restarted and with which process ID it is running.
- In this sample, the virtual machine can be accessed via a VNC client via TCP port “5900”. From now on, the virtual machine is also restarted after a reboot of the TwinCAT/BSD host and is available for use.
- 1. The virtual machine can be stopped again with the command
doas service samplevm stop. - 2. The autostart of the VM is disabled again with the command
doas service samplevm disable.
The sample script is a first starting point and shows how virtual machines can be started, managed and automated under TwinCAT/BSD. The sample scriptvm_autostart/samplevmcan be customized and extended as needed to achieve a desired VM configuration. The chapter Advanced VM configuration explains other parameters that can be used to extend the configuration of a virtual machine.
For detailed information about creating rc.d scripts, see the FreeBSD Handbook chapter Practical rc.d scripting in BSD.