Virtual machine network configuration

Virtual machines can be configured with virtual network controllers to connect the virtual machine to a network. Virtual machines use tap(4)or vmnet(4) network interfaces of the TwinCAT/BSD host, which in turn are managed under TwinCAT/BSD with the help of ifconfig(8).

The following command creates a new vmnet(4) instance:

doas ifconfig vmnet create
vmnet0

Similarly, tap(4) instances can be created

doas ifconfig tap create
tap0

tap(4) and vmnet(4) network interfaces can be created via cloned_interfaces at system startup. To do this, the instances of the cloned_interfaces listing can be added to the rc configuration:

doas sysrc cloned_interfaces+="vmnet0 tap0"

The created vmnet(4) or tap(4) instances (in this case vmnet0 and tap0) can then be used as an Ethernet endpoint for a virtual machine to exchange Ethernet packets between the TwinCAT/BSD host and the virtual machine environment.

To do this, the bhyve call is started for one or more emulated virtio-net devices that use the previously created network interfaces as endpoints. A MAC address is generated for each network interface of the virtual machine. Optionally, each network interface can also be given a defined MAC address with ,mac=xx:xx:xx:xx:xx:xx.
The following command starts a virtual machine with two virtual network controllers that use the above-mentioned instances vmnet0 and tap0 at PCI slot -s 20 and -s 21 as endpoints on the host side and receive defined MAC addresses:

doas bhyve \
-c sockets=1,cores=1,threads=1 \
-m 2G \
-l bootrom,/usr/local/share/uefi-firmware/BHYVE_BHF_UEFI.fd,fwcfg=qemu \
-s 0,hostbridge \
-s 2,fbuf,rfb=0.0.0.0:5900,w=1024,h=768 \
-s 3,xhci,tablet \
-s 20,virtio-net,vmnet0,mac=58:9c:fc:02:34:25 \
-s 21,virtio-net,tap0,mac=58:9c:fc:03:5e:ec \
-s 31,lpc \
-A -H -P \
samplevm

Thus, virtual machines are always connected to external networks via tap(4) or vmnet(4) devices.

The configuration with virtual network controllers is as follows:

Virtual machine network configuration 1:
Fig.22: Configuration of a VM instance with virtual network controllers.

Depending on the application, a virtual machine can also be configured with additional network controllers in order to be integrated into different networks. The connection of a virtual machine to a network is then determined by the configuration of the respective tap(4) or vmnet(4) devices on the TwinCAT/BSD host. This results in different possibilities to realize the communication of virtual machines into a network:

  1. Host-Only network
  2. NAT network
  3. Bridge network
  4. Ethernet device passthrough