Standard IEC 60870-5-101 data types
Type | Dec | Hex | Description |
---|---|---|---|
ASDU_TYPEUNDEF | 0 | 0x00 | Not used |
1 | 0x01 | Single-point information | |
2 | 0x02 | Single-point information with time tag | |
3 | 0x03 | Double-point information | |
4 | 0x04 | Double-point information with time tag | |
5 | 0x05 | Step position information | |
6 | 0x06 | Step position information with time tag | |
7 | 0x07 | Bitstring of 32 bit | |
8 | 0x08 | Bitstring of 32 bit with time tag | |
9 | 0x09 | Measured value, normalised value | |
10 | 0x0A | Measured value, normalized value with time tag | |
11 | 0x0B | Measured value, scaled value | |
12 | 0x0C | Measured value, scaled value wit time tag | |
13 | 0x0D | Measured value, short floating point number | |
14 | 0x0E | Measured value, short floating point number with time tag | |
15 | 0x0F | Integrated totals | |
16 | 0x10 | Integrated totals with time tag | |
17 | 0x11 | Event of protection equipment with time tag | |
18 | 0x12 | Packed start events of protection equipment with time tag | |
19 | 0x13 | Packed output circuit information of protection equipment with time tag | |
20 | 0x14 | Packed single point information with status change detection | |
21 | 0x15 | Measured value, normalized value without quality descriptor | |
ASDU_TYPE_22..29 | 22..29 | 0x16..0x1D | Reserved (standard area) |
30 | 0x1E | Single-point information with time tag CP56Time2a | |
31 | 0x1F | Double-point information with time tag CP56Time2a | |
32 | 0x20 | Step position information with time tag CP56Time2a | |
33 | 0x21 | Bitstring of 32 bit with time tag CP56Time2a | |
34 | 0x22 | Measured value, normalised value with time tag CP56Time2a | |
35 | 0x23 | Measured value, scaled value with time tag CP56Time2a | |
36 | 0x24 | Measured value, short floating point number with time tag CP56Time2a | |
37 | 0x25 | Integrated totals with time tag CP56Time2a | |
38 | 0x26 | Event of protection equipment with time tag CP56Time2a | |
39 | 0x27 | Packed start events of protection equipment with time tag CP56Time2a | |
40 | 0x28 | Packed output circuit information of protection equipment with time tag CP56Time2a | |
ASDU_TYPE_41..44 | 41..44 | 0x29..0x2C | Reserved (standard area) |
45 | 0x2D | Single command | |
46 | 0x2E | Double command | |
47 | 0x2F | Regulating step command | |
48 | 0x30 | Set-point Command, normalised value | |
49 | 0x31 | Set-point Command, scaled value | |
50 | 0x32 | Set-point Command, short floating point number | |
51 | 0x33 | Bitstring 32 bit command | |
ASDU_TYPE_52..57 | 52..57 | 0x34..0x39 | Reserved (standard area) |
58 | 0x3A | Single command with time tag CP56Time2a | |
59 | 0x3B | Double command with time tag CP56Time2a | |
60 | 0x3C | Regulating step command with time tag CP56Time2a | |
61 | 0x3D | Measured value, normalised value command with time tag CP56Time2a | |
62 | 0x3E | Measured value, scaled value command with time tag CP56Time2a | |
63 | 0x3F | Measured value, short floating point number command with time tag CP56Time2a | |
64 | 0x40 | Bitstring of 32 bit command with time tag CP56Time2a | |
ASDU_TYPE_65..69 | 65..69 | 0x41..0x45 | Reserved (standard area) |
70 | 0x46 | End of Initialisation | |
ASDU_TYPE_71..99 | 71..99 | 0x47..0x63 | Reserved (standard area) |
100 | 0x64 | Interrogation command | |
101 | 0x65 | Counter interrogation command | |
102 | 0x66 | Read command | |
103 | 0x67 | Clock synchronisation command | |
104 | 0x68 | Test command | |
105 | 0x69 | Reset process command | |
C_CD_NA_1 | 106 | 0x6A | Delay acquisition command |
C_TS_TA_1 | 107 | 0x6B | Test command with time tag CP56Time2a |
ASDU_TYPE_108..109 | 108..109 | 0x6C..0x6D | Reserved (standard area) |
110 | 0x6E | Parameter of measured values, normalized value | |
111 | 0x6F | Parameter of measured values, scaled value | |
112 | 0x70 | Parameter of measured values, short floating point number | |
113 | 0x71 | Parameter activation | |
ASDU_TYPE_114..119 | 114..119 | 0x72..0x77 | Reserved (standard area) |
F_FR_NA_1 | 120 | 0x78 | File ready |
F_SR_NA_1 | 121 | 0x79 | Section ready |
F_SC_NA_1 | 122 | 0x7A | Call directory, select file, call file, call section |
F_LS_NA_1 | 123 | 0x7B | Last section, last segment |
F_FA_NA_1 | 124 | 0x7C | ACK file, ACK section |
F_SG_NA_1 | 125 | 0x7D | Segment |
F_DR_TA_1 | 126 | 0x7E | Directory |
ASDU_TYPE_127..255 | 127..255 | 0x7F..0xFF | Reserved (user area) |