ST_IEC870_5_104GrpStatus
Product Version: TwinCAT PLC Library: IEC60870-5-104 controlled station (slave) v2.0.2 and higher.
Status of an IEC870-5-104 Slave Group.
TYPE ST_IEC870_5_104GrpStatus:
STRUCT
nConnected : DWORD := 0;
nSuspended : DWORD := 0;
nDTStarted : DWORD := 0;
END_STRUCT
END_TYPE
nConnected: Number of connected TCP/IP Connections (ESTABLISHED).
nSuspended: Number of connections those status changes (CONNECTED->DISCONNECTED oder DISCONNECTED->CONNECTED).
nDTStarted: Number of connections with active data transfer.
Requirements
Development Environment | Target System | PLC Libraries to include |
|---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_104Slave.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcpIp.Lib; TcUtilities.Lib; TcSocketHelper.Lib; TcIEC870_5_101.Lib; TcIEC870_5_104.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |