FB_IEC870_5_104Slave

An instance of the FB_IEC870_5_104Slave function block can be used to implement an IEC60870-5-104 substation (slave) in the TwinCAT PLC. An instance of the function block can only establish a connection with a master.
![]() | Creating redundant systems If you want to realize redundant systems with two or more connections use the FB_IEC870_5_104SlaveGrp function block. |
VAR_IN_OUT
VAR_IN_OUT
hServer: T_HSERVER;
END_VAR
hServer : TCP/IP server handle. The internal parameters of the server handle variable first have to be initialized via the F_CreateServerHnd function.
VAR_INPUT
VAR_INPUT
protPara : ST_IEC870_5_104ProtocolParams; (* IEC60870-5-104 protocol communication params *)
sysPara : ST_IEC870_5_101SystemParams; (* IEC60870-5-104 slave system params *)
pAOEntries : POINTER TO ARRAY[0..IEC870_ANYSIZE_ARRAY] OF ST_IEC870_5_101AODBEntry; (* Pointer to the first element of application database object array *)
cbAOEntries : UDINT; (* Byte size (length) of application database object array *)
pInputs : POINTER TO ARRAY[0..IEC870_ANYSIZE_ARRAY] OF BYTE;
cbInputs : UDINT;
pOutputs : POINTER TO ARRAY[0..IEC870_ANYSIZE_ARRAY] OF BYTE;
cbOutputs : UDINT;
pMemory : POINTER TO ARRAY[0..IEC870_ANYSIZE_ARRAY] OF BYTE;
cbMemory : UDINT;
pData : POINTER TO ARRAY[0..IEC870_ANYSIZE_ARRAY] OF BYTE;
cbData : UDINT;
bEnable : BOOL := TRUE;
END_VAR
protPara: IEC60870-5-104 protocol parameter.
sysPara: system parameter.
pAOEntries: address of the application object database variable.
cbAOEntries: byte size of the application object database variable.
pInputs: address of the PLC process data area for the inputs.
cbInputs: byte size of the PLC process data area for the inputs.
pOutputs: address of the PLC process data area for the outputs.
cbOutputs: byte size of the PLC process data area for the outputs.
pMamory: address of the PLC process data area for the flags.
cbMamory: byte size of the PLC process data area for the flags.
pData: address of the PLC data area.
cbData: byte size of the PLC data area.
bEnable :activates/deactivates the function block (communication and connection).
VAR_OUTPUT
VAR_OUTPUT
system : ST_IEC870_5_104SystemInterface;
eConnState : E_SocketConnectionState := eSOCKET_DISCONNECTED; (* TCP/IP connection state *)
eDTState : E_IEC870_5_104DataTransferState := eIEC870_STOPDT; (* IEC60870-5-104 data transfer state *)
END_VAR
system: system interface. This variable is used by other IEC application functions as a communication interface for the IEC device (here: substation).
- Member variable system.device is expected by the F_iecSetAOQuality function as VAR_IN_OUT parameter, for example.
- Member variable system.device.errors is a device error FIFO. The PLC application can read and analyze registered errors.
eConnState: status of the TCP/IP connection with the master.
eDTState: status of the IEC60870-5-104 data exchange (STARTDT, STOPDT)
Example:
Example projects: IEC60870-5-104 controlled station
Call in FBD:
PROGRAM test
VAR
AODB : ARRAY[0..49] OF ST_IEC870_5_101AODBEntry;
inputs AT%IB0 : ARRAY[0..999] OF BYTE;
outputs AT%QB0 : ARRAY[0..999] OF BYTE;
memory AT%MB0 : ARRAY[0..999] OF BYTE;
data : ARRAY[0..999] OF BYTE;
hServer : T_HSERVER;
server : FB_IEC870_5_104Slave;
bEnable : BOOL := TRUE;
protPara : ST_IEC870_5_104ProtocolParams;
sysPara : ST_IEC870_5_101SystemParams := ( asduAddr := 7 );
eConnState : E_SocketConnectionState;
eDTState : E_IEC870_5_104DataTransferState;
bError : BOOL;
iecError : ST_IEC870_5_101ErrorFifoEntry;
END_VAR

In the following structured text example the device error FIFO is read cyclically, and the registered errors are written into the Windows Application Log.
REPEAT
server.system.device.errors.RemoveError( getError=>iecError, bOk=>bError );
IF bError THEN
ADSLOGSTR( ADSLOG_MSGTYPE_ERROR OR ADSLOG_MSGTYPE_LOG, 'IEC60870-5-101 slave error: 0x%s', DWORD_TO_HEXSTR( iecError.nErrId, 8, FALSE) );
END_IF
UNTIL NOT bError
END_REPEAT
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_104Slave.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |