Examples
Used controlled or control station parameters:
- Server host address: 127.0.0.1 (you have to adapt at least this parameter to your target system!!)
- Server port addres: 2404
- k: 12
- w: 8
- t0: 30s
- t1: 15s
- t2: 10s
- t3: 20s
- Cause of transfer size: 2 octets
- Common ASDU address size: 2 octets
- Information object address size: 3 octets
- Originator address: 1
- Common ASDU address: 7
- Max. APDU length: 253
PLC project | Documentation | Description |
---|---|---|
| Simple Slave-Application which uses the TwinCAT IEC60870-5-104 Transport Interface. MAIN implements the link connection/disconnection and simple TX/RX- data exchange:
| |
| Simple Master-Applikation which uses the TwinCAT IEC60870-5-104 Transport Interface. MAIN implements the link connection/disconnection and simple TX/RX- data exchange:
|