M_ST_TB_1
Step position information with CP56Time2a time tag.
- obj |
|
|
|
| ASDU object | ||||||||
|--- | + head |
|
|
| Reserved | ||||||||
|--- | - ident |
|
|
| DATA UNIT IDENTIFIER | ||||||||
| | |--- | eType | = 0x20 (32) | = M_ST_TB_1 | Type identification | ||||||||
| | |--- | bSQ |
| = FALSE | Sequence of information objects | ||||||||
| | |--- | nObj |
| = 1 | Number of objects | ||||||||
| | |--- | bT |
|
| Test | ||||||||
| | |--- | bPN |
|
| Positive/negative confirmation/activation | ||||||||
| | |--- | eCOT |
|
| Cause of transmission | ||||||||
| | |--- | nORG |
|
| Originator address | ||||||||
| | |--- | asduAddr |
|
| Common address of asdu | ||||||||
| | |--- | eClass |
|
| Fifo priority class | ||||||||
|--- | - info |
|
|
| INFORMATION OBJECT | ||||||||
| |--- | objAddr |
|
| Information object address | ||||||||
| |--- | stream |
|
| Information element/object data | ||||||||
|
| |--- | length | = 9 |
| ||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|
|
|
| |--- | data[0] = | VTI | Value with transient state indication | |||||||
|
|
| |--- | data[1] = | 0 | 0 | 0 | QDS = Quality descriptor | |||||
|
|
| |--- | data[2..8] = | CP56Time2a | Seven octets binary time tag | |||||||
|
|
| |--- | data[9..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |