E_IEC870_5_103CTypeID
TYPE E_IEC870_5_103CTypeID:
(
C_TYPEUNDEF_3 := 0, (* Not used *)
C_SYN_TA_3 := 6, (* Time synchronisation *)
C_IGI_NA_3 := 7, (* General interrogation *)
C_GD_NA_3 := 10,(* Generic data *)
C_GRC_NA_3 := 20,(* General command *)
C_GC_NA_3 := 21,(* Generic command *)
C_ODT_NA_3 := 24,(* Order for disturbance data transmission *)
C_ADT_NA_3 := 25 (* Acknowledgement for disturbance data transmission *)
);
END_TYPE
ASDU type identifier in control direction (master -> slave).
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >= 1313 | PC or CX (x86, ARM) | TcIEC870_5_103Link.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101.Lib; TcIEC870_5_101Link.Lib; COMlibV2.Lib; are included automatically ) |