F_iecApdu103ToAsduLen
 
 
The function calculates for the IEC 60870-5-103 protocol the maximum available ASDU byte length with the configurated frame and link address field length. The maximum available ASDU length is for example required for the configuration of the ST_IEC870_5_103T buffer variable. This data structure (TX/RX data buffer) is used for the data exchange via the IEC60870-5-103 Serial Link Interface.
FUNCTION F_iecApdu103ToAsduLen: BYTE
VAR_INPUT
FRAMELength : BYTE;
eLinkAddrSize : E_IEC870_5_101LinkAddrSize;
END_VAR
FRAMELength : Max. available APDU frame length (see compatibility list).
eLinkAddrSize: Link address field octet length (see compatibility list).
Requirements
| Development Environment | Target System | PLC libraries to include | 
|---|---|---|
| TwinCAT v2.10.0 Build >= 1313 | PC or CX (x86, ARM) | TcIEC870_5_103Link.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101.Lib; TcIEC870_5_101Link.Lib; COMlibV2.Lib; are included automatically ) |