E_IEC870_5_101LinkReset
TYPE E_IEC870_5_101LinkReset :
(
eIEC870_LinkReset_None := 0, (* Disabled *)
eIEC870_LinkReset_CU := 1, (* Reset communication unit *)
eIEC870_LinkReset_UP := 2, (* Reset user process *)
eIEC870_LinkReset_FCB := 3 (* Reset FCB bit *)
);
END_TYPE
Configures the link layer (initialization) reset type.
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >= 1307 | PC or CX (x86, ARM) | TcIEC870_5_101Link.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101.Lib; COMlibV2.Lib; are included automatically ) |