E_IEC870_5_101PartyLineMode
From product version: TwinCAT PLC Library IEC60870-5-101 Substation v2.0.2 and higher
TYPE E_IEC870_5_101PartyLineMode :
(
eIEC870_PartylineMode_Off := 0, (* Disabled *)
eIEC870_PartylineMode_On (* Enabled *)
eIEC870_PartylineMode_Ext_On := 2 (* Enabled, with extended serial state/control interface *)
);
END_TYPE
Partyline communication mode. See in the description of function block: FB_IEC870_PartyLineCtrl.
Requirements
Development Environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101Link.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101.Lib; COMlibV2.Lib; are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |