Examples
Used controlled station configuration parameters:
- Standard PC interface: COM1
- 19200 Baud
- Link address: 220
- Link address size: 2 octets
- Cause of transfer size: 2 octets
- Originator address: 1
- Common ASDU address: 7
- Common ASDU address size: 2 octets
- Information object address size: 3 octets
Requirements
PLC Project | TwinCAT System Manager Configuration | Description | Download |
|---|---|---|---|
MiniSlaveSample.pro | MiniSlaveSample.tsm | Simple IEC60870-5-101 controlled station. Very small PLC project with one single point in monitoring (IOA = 100) and one single command in control direction (IOA = 10). | |
TutorialSample.pro | TutorialSample.tsm | Simple IEC60870-5-101 controlled station. |