Declaring and calling an instance of the IEC60870-5-101 substation
Here you can unpack the complete PLC sources: TcPlcLibIEC870_5_101Slave_TutorialSample.zip
The complete functionality of a substation is encapsulated in the FB_IEC870_5_101Slave function block. An instance can be used to establish a connection to the master. Assign the connection handle hSerial from the fast task to the substation function block instance.
Add the following PLC code to the declaration part of P_MAIN_LowSpeed program:
PROGRAM P_MAIN_LowSpeed
VAR
AODB : ARRAY[0..49] OF ST_IEC870_5_101AODBEntry;
init : BOOL := TRUE;
error : UDINT;
inputs AT%IB0 : ARRAY[0..2999] OF BYTE;
outputs AT%QB0 : ARRAY[0..2999] OF BYTE;
memory AT%MB0 : ARRAY[0..2999] OF BYTE;
data : ARRAY[0..2999] OF BYTE;
bEnable : BOOL := TRUE;
server : FB_IEC870_5_101Slave;
END_VAR
and the instance is called in the program part:
IF init THEN
init := FALSE;
...
ELSE
...
server(
pInputs := ADR( inputs ),
cbInputs := SIZEOF( inputs ),
pOutputs := ADR( outputs ),
cbOutputs := SIZEOF( outputs ),
pMemory := ADR( memory ),
cbMemory := SIZEOF( memory ),
pData := ADR( data ),
cbData := SIZEOF( data ),
pAOEntries := ADR( AODB ),
cbAOEntries := SIZEOF( AODB ),
hSerial := P_SerialComm_HighSpeed.hSerial, (* serial link interface connection handle from fast task *)
bEnable := bEnable );
...
END_IF