The fast PLC task

Here you can unpack the complete PLC sources: TutorialSample.zip

Add the following PLC code to the declaration part of P_SerialComm_HighSpeed:

PROGRAM P_SerialComm_HighSpeed
VAR
     fbSerialLineCtrl    : FB_IEC870_SerialLineCtrl := (
                Mode        := SERIALLINEMODE_PC_COM_PORT, (*SERIALLINEMODE_KL6_5B_STANDARD *)
             Baudrate        := 19200,
                NoDatabits      := 8,
                Parity      := PARITY_EVEN,
                Stopbits        := 1,
                Handshake       := HANDSHAKE_NONE,
                ContinousMode   := FALSE );

    serial_in           AT%IB4000       : PcComInData;
    serial_out      AT%QB4000       : PcComOutData;

    KL6_in      AT%IB4100       : KL6inData5B;
    KL6_out     AT%QB4100       : KL6outData5B;

    hSerial     : T_HSERIALCTRL;
END_VAR

and the instance is called in the program part:

fbSerialLineCtrl(       pComIn      := SEL( fbSerialLineCtrl.Mode = SERIALLINEMODE_KL6_5B_STANDARD, ADR( serial_in ), ADR( KL6_in ) ),
                    pComOut     := SEL( fbSerialLineCtrl.Mode = SERIALLINEMODE_KL6_5B_STANDARD, ADR( serial_out ), ADR( KL6_out ) ),
                    SizeComIn           := SEL( fbSerialLineCtrl.Mode = SERIALLINEMODE_KL6_5B_STANDARD, SIZEOF( serial_in ), SIZEOF( KL6_in ) ),
                    hSerial     := hSerial );

You can find a Twincat System Manager configuration fitting to the PLC on the example overview page.

Communication via standard PC COMx interface

Communication via serial Beckhoff Bus Terminals KL6xxx

Communication via serial Beckhoff Bus Terminals EL6xxx

PROGRAM P_SerialComm_HighSpeed
VAR
    fbSerialLineCtrl : FB_IEC870_SerialLineCtrl := ( Mode := SERIALLINEMODE_EL6_22B );

    EL6_in AT%IB4100 : EL6inData22B;
    EL6_out AT%QB4100 : EL6outData22B;
    hSerial : T_HSERIALCTRL;
END_VAR
fbSerialLineCtrl( pComIn := ADR( EL6_in ),
        pComOut := ADR( EL6_out ),
        SizeComIn := SIZEOF( EL6_in ),
        hSerial := hSerial );