Quality-Flags
Constant | Value | Description |
---|---|---|
IECQ_BL_ON | 16#0001 | Blocked |
IECQ_BL_OFF | 16#0002 | Not blocked |
IECQ_SB_ON | 16#0004 | Substituted |
IECQ_SB_OFF | 16#0008 | Not substituted |
IECQ_NT_ON | 16#0010 | Not topical |
IECQ_NT_OFF | 16#0020 | Topical |
IECQ_IV_ON | 16#0040 | Invalid |
IECQ_IV_OFF | 16#0080 | Valid |
IECQ_OV_ON | 16#0100 | Overflow |
IECQ_OV_OFF | 16#0200 | Not overflow |
IECQ_EI_ON | 16#0400 | Elapsed time invalid |
IECQ_EI_OFF | 16#0800 | Elapsed time valid |
IECQ_CY_ON | 16#1000 | Carry |
IECQ_CY_OFF | 16#2000 | Not carry |
IECQ_CA_ON | 16#4000 | Counter was adjusted |
IECQ_CA_OFF | 16#8000 | Counter was not adjusted |
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |