E_IEC870_5_101QPA
Qualifier of parameter activation.
TYPE E_IEC870_5_101QPA:
(
eIEC870_QPA_UNUSED := 0,
eIEC870_QPA_GENERAL := 1,
eIEC870_QPA_OBJECT := 2,
eIEC870_QPA_TRANSMISSION := 3
(* <4..127> := reserved for standard definitions (compatible range)
<128..255> := reserved for special use (private range) *)
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |