E_IEC870_5_101KPA
Kind of parameter.
TYPE E_IEC870_5_101KPA:
(
eIEC870_KPA_UNUSED := 0,
eIEC870_KPA_THRESH := 1,
eIEC870_KPA_FILTER := 2,
eIEC870_KPA_LOLIMIT := 3,
eIEC870_KPA_HILIMIT := 4
(* <5..31> := reserved for standard definitions (compatible range)
<32..63> := reserved for special use (private range) *)
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |