E_IEC870_5_101ES
Event state (single event of protection equipment).
TYPE E_IEC870_5_101ES:
(
eIEC870_ES_INDETERMINATE0 := 0,
eIEC870_ES_OFF := 1,
eIEC870_ES_ON := 2,
eIEC870_ES_INDETERMINATE3 := 3
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |