E_IEC870_5_101QU
Qualifier of command.
TYPE E_IEC870_5_101QU :
(
eIEC870_QU_UNSPECIFIED := 0,
eIEC870_QU_SHORTPULSE := 1,
eIEC870_QU_LONGPULSE := 2,
eIEC870_QU_PERSISTENT := 3
(* <4..8> := reserved for standrad definitions of companion standard (compatible range)
<9..15> := reserved for the selection of other predefined functions
<16..31> := reserved for special use (private range) *)
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |