E_IEC870_5_101AODBType
From product version: TwinCAT PLC Library IEC60870-5-104 controlling station v1.0.0 and higher.
Type of application data base. At the moment only the type eIEC870_AODB_STATIC is supported. That means all application objects (data points) have to be configured by the PLC application.
TYPE E_IEC870_5_101AODBType :
(
eIEC870_AODB_STATIC := 0,
eIEC870_AODB_DYNAMIC := 1
);
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1301 | PC or CX (x86, ARM) | TcIEC870_5_101.Lib |