E_IEC870_5_101IOMappingType
TYPE E_IEC870_5_101IOMappingType :
(
MAP_AREA_NONE := 0,
MAP_AREA_MEMORY := 1,
MAP_AREA_INPUT := 2,
MAP_AREA_OUTPUT := 4,
MAP_AREA_DATA := 8
);
END_TYPE
TwinCAT PLC process data range (inputs, outputs, memory, data) into resp. from the IEC process data are to be mapped (copied).
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |