ST_IEC870_5_101TestPollParams
From product version: TwinCAT PLC Library IEC60870-5-104 controlling station v1.0.0 and higher.
Configuration parameter for the cyclic test command.
TYPE ST_IEC870_5_101TestPollParams:
STRUCT
asduAddr : DWORD := IEC870_ASDUADDR_SYSPARA;
tPollCycle : TIME := T#60s;
bEnable : BOOL := FALSE;
END_STRUCT
END_TYPE
asduAddr: Target address;
tPollCycle: Cycle time of the test command.
bEnable: Enables (TRUE) or disables (FALSE) the cyclic test commands.
Requirements
Development Environment | Target System | PLC Libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1301 | PC or CX (x86, ARM) | TcIEC870_5_101.Lib |