F_iecGetDCS

 

F_iecGetDCS 1:

This function decodes the double command state from byte variable. One byte variable yields up to 4 double commands states. Every double command state occupies 2 bits.

FUNCTION F_iecGetDCS: E_IEC870_5_101DCS

E_IEC870_5_101DCS

VAR_INPUT
    in     : BYTE; (* Byte variable from where the double command state have to be decoded *)
    offset : UDINT(0..3); (* Double command state offset *)
END_VAR

 

Example:

Decoding the state of 4 double commands from byte variable.

PROGRAM MAIN
VAR
    memarea AT%MB0 : ARRAY[0..10] OF BYTE;
    eDCS : E_IEC870_5_101DCS;
ENd_VAR
eDCS := F_iecGetDCS( memarea[0], 0 );
eDCS := F_iecGetDCS( memarea[0], 1 );
eDCS := F_iecGetDCS( memarea[0], 2 );
eDCS := F_iecGetDCS( memarea[0], 3 );

Requirements

Development Environment

Target System

PLC libraries to include

TwinCAT v2.10.0 Build >= 1324

PC or CX (x86, ARM)

TcIEC870_5_101.Lib

( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib are included automatically )