F_iecLookupTableEntry
From product version: TwinCAT PLC Library IEC60870-5-104 controlling station v1.0.0 and higher.
The function F_iecLookupTableEntry checks if an table entry already exists that matches to the key.
FUNCTION F_iecLookupTableEntry: UDINT
VAR_INPUT
key : ST_IEC870_5_101HashTableKey;
END_VAR
VAR_IN_OUT
hTable : T_HAODBTable;
ENd_VAR
key: Lookup key.
hTable: Application object data base handle (hash table handle). The table handle has to be initialized once before using with the function F_iecCreateTableHnd.
Return parameter | Description |
---|---|
0 | No error. A table entry that matches to the key exists. |
<> 0 | No table entry found. Error: IEC60870-5-10x error code |
Example in ST:
It will be checked if three data points in the application data base exist. The searched data points have already been configured as hash table entries.
See description of: F_iecAddTableEntry.
eType | objAddr | asduAddr | group |
---|---|---|---|
M_SP_NA_1 | 100 | 11 | IEC870_GRP_INRO1 |
M_DP_NA_1 | 200 | 11 | IEC870_GRP_INROGEN |
M_IT_NA_1 | 800 | 11 | IEC870_GRP_REQCOGEN |
PROGRAM P_LookupEntry
VAR_IN_OUT
hTable : T_HAODBTable;
END_VAR
VAR
key : ST_IEC870_5_101HashTableKey;
bLookup : BOOL;
nFound : BYTE;
nError : UDINT;
END_VAR
IF bLookup THEN
bLookup := FALSE;
key.eType := M_SP_NA_1;
key.asduAddr := 11;
key.objAddr := 100;
key.group := IEC870_GRP_INRO1;
key.lookup := IEC870_LOOKUP_KEY_ALL_ON;
nError := F_iecLookupTableEntry( key := key, hTable := hTable );
IF nError <> 0 THEN
RETURN;
ELSE
nFound := nFound + 1;
END_IF
key.eType := M_DP_NA_1;
key.asduAddr := 11;
key.objAddr := 200;
key.group := IEC870_GRP_INROGEN;
key.lookup := IEC870_LOOKUP_KEY_ALL_ON;
nError := F_iecLookupTableEntry( key := key, hTable := hTable );
IF nError <> 0 THEN
RETURN;
ELSE
nFound := nFound + 1;
END_IF
key.eType := M_IT_NA_1;
key.asduAddr := 11;
key.objAddr := 800;
key.group := IEC870_GRP_REQCOGEN;
key.lookup := IEC870_LOOKUP_KEY_ALL_ON;
nError := F_iecLookupTableEntry( key := key, hTable := hTable );
IF nError <> 0 THEN
RETURN;
ELSE
nFound := nFound + 1;
END_IF
END_IF
Requirements
Development Environment | Target System | PLC Libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1301 | PC or CX (x86, ARM) | TcIEC870_5_101.Lib |