CP56Time2a_TO_SYSTEMTIME
This function converts the CP56Time2a- time format to the Windows system time format. The SU flag is not used.
FUNCTION CP56Time2a_TO_SYSTEMTIME: TIMESTRUCT
VAR_INPUT
CP56Time2a : T_CP56Time2a;
century : WORD;
END_VAR
CP56Time2a : CP56Time2a format to be converted.
century: The century (e.g., 20 for the year 2005). This information is not included in the CP56Time2a format, it must be inserted additionally!
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build >= 1030 | PC or CX (x86) | TcIEC870_5_101.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |