XFC_TimeOfPathPosition

XFC_TimeOfPathPosition calculates the time at which an Nci group has travelled or will have travelled a preset relative path.
The function extrapolates the time in relation to the current path position and dynamics. Precise extrapolation is only possible over a short interval, since the Nci group dynamics may change.
The function block requires precisely one call in order to provide the result. It can therefore be used similar to a function, although as well as the time it may also return an error. This error must be analyzed in order to ensure that the calculated time DcTime is valid.
Inputs
VAR_INPUT
GrpId : UDINT;
PathPosition : LREAL;
Options : ST_NcTimeConversionOptions;
END_VAR
GrpId |
Group ID of the Nci group. This clearly identifies the requested Nci group in the system. | |
PathPosition |
Relative path | |
Options |
Data structure with options for the extrapolation of the relative path. | |
Options. |
SubIndex |
not implemented |
Options. |
InterpolationOptions |
0: The extrapolation of the relative path is carried out at the current path velocity without taking into account the current path acceleration. |
Options. |
CompensationTime |
additional compensation time |
Outputs
VAR_OUTPUT
DcTime : T_DCTIME32;
Error : BOOL;
ErrorID : UDINT;
END_VAR
DcTime |
Distributed clock system time at which the relative path PathPosition will have been travelled or at which this was passed. |
Error |
Becomes TRUE if an error occurs. |
ErrorID |
If the error output is set, this parameter supplies the error number |