FiFoGroupIntegrate
FiFoGroupIntegrate integrates an initially independent PTP axis into a FIFO channel. iGroupPosition specifies the logical sequence, and indicates the position within the channel at which the axis is to be inserted.
Interface
VAR_INPUT
iChannelId : UDINT;
iAxisId : UDINT; (* [1..n] *)
iGroupPosition : UDINT; (* [1..m] *)
bExecute : BOOL;
tTimeout : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
iErrId : UDINT;
END_VARiChannelId: Channel ID of the FIFO channel.
iAxisId: Axis ID of an axis that is to be inserted into the FIFO channel.
iGroupPosition: Position of the axis within the FIFO channel (iGroupPosition>=1).
bExecute: Edge-triggered signal for execution of the command.
tTimeout: ADS timeout (about 1 second).
bBusy: Becomes TRUE with a rising edge at bExecute, and remains TRUE until the block has executed the command.
bErr: Becomes TRUE if an error occurs while executing the command.
bErrId: Error number (ADS or NC error number).