MC_ReadFlyingSawCharacteristics
The MC_ReadFlyingSawCharacteristics function allows the characteristic figures for the synchronization phase of the Universal Flying Saw to be read.
Inputs
VAR_INPUT
Execute : BOOL;
END_VARExecute | A rising edge initiates reading the characteristic values from the TwinCAT NC. |
![]() | The data calculated is not available until the Universal Flying Saw starts. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARDone | Is set to TRUE when the data record has been successfully read. |
Busy | The Busy output becomes TRUE when the command is started with Execute and remains TRUE if the command is processed. When Busy becomes FALSE again, the function block is ready for a new command. At the same time one of the outputs, Done or Error, is set. |
Error | Becomes TRUE, as soon as an error occurs. |
ErrorID | Supplies the error number, see Overview of NC errors (TC2). |
Inputs/outputs
VAR_IN_OUT
Slave : AXIS_REF;
CamTableCharac : MC_FlyingSawCharacValues;
END_VARSlave | Axis structure of the slave. |
CamTableCharac: | Structure containing the characteristic values. |