Parameters
P-TOOL-00001 | Tool type | |
Parameter | typ | |
Description | To differentiate between milling , turning and grinding tools, the parameter "wz[i].typ" is allocated. 0 Milling tool 1 Turning tool 2 Grinding tool | |
Data type | UNS16 | |
Data range | 0 ≤ P-TOOL-00001 ≤ 2 | |
Dimension | translatory:- | rotatory:- |
Default | 0 | |
Remarks | - | |
P-TOOL-00030 | Wear constant | |
Parameter | grinding_wear_const | |
Description | The wear constant is used for the calculation of continuous wear. It can also be programmed alternatively in the NC program. | |
Data type | REAL64 | |
Data range | 0 ≤ P-TOOL-00030 | |
Dimension | translatory: 0,1µm /m | rotatory:- |
Default | 0 | |
Remarks | The wear constant should contain small values. There is no special dynamical consideration based on the generated wear. | |
P-TOOL-00031 | Maximum discrete infeed | |
Parameter | grinding_max_infeed | |
Description | The maximum discrete input is the greatest relative modification which can be assigned through the PLC. | |
Data type | REAL64 | |
Data range | MIN(SGN32) ≤ P-TOOL-00031 ≤ MAX(SGN32) | |
Dimension | translatory: 0.1 µm | rotatory: - |
Default | 0 | |
Remarks | - | |
P-TOOL-00032 | Tilt angle of the grinding disc | |
Parameter | grinding_tilt_angle | |
Description | Angle between the centre line of the grinding disc and the 3rd main axis. | |
Data type | REAL64 | |
Data range | -45°≤ P-TOOL-00032 ≤ 45° | |
Dimension | translatory:- | rotatory:0,0001° |
Default | 0 | |
Remarks | - | |
![]() | The parameters P-TOOL-00033 and P-TOOL-00034 for monitoring the grinding disc are not used now. |
P-TOOL-00033 | Minimal radius of grinding disc | |
Parameter | grinding_disc_min_radius | |
Description | Minimal radius of grinding disc. This parameter is used for monitoring the grinding disc radius. | |
Data type | REAL64 | |
Data range | 0 < grinding_disc_min_radius ≤ MAX(SGN32) | |
Dimension | translatory:0,1µm | rotatory:0,0001° |
Default | 0 | |
Remarks | This parameter is not used at the moment. | |
![]() | The parameters P-TOOL-00033 and P-TOOL-00034 for monitoring the grinding disc are not used now. |
P-TOOL-00034 | Minimal width of grinding disc | |
Parameter | grinding_disc_min_width | |
Description | Minimal width of ginding disc. This parameter is used for monitoring the grinding disc width. | |
Data type | REAL64 | |
Data range | 0 <grinding_disc_min_width≤ MAX(SGN32) | |
Dimension | translatory:0,1µm | rotatory:0,0001° |
Default | 0 | |
Remarks | This parameter is not used at the moment. | |
