Commissioning Wear in orientation of axis
OTC offset | |
Description | Using this wear offset the wear in orientation of this axis could be corrected. Unit: 0.1µm |
| MCControlSGN32Unit |
Characteristics | Assigned offsets are adjusted over several cycles. |
Access | PLC reads Request + State and writes Command + Enable |
ST-Path | pAC[axis_idx]^.addr^.McControlIpo.MCControlSGN32Unit_OTCOffset |
Commanded, requested, and return values | |
ST-Element | . X_Command .X_Request .X_State |
Data type | DINT |
Value range | [-P-TOOL-00031, P-TOOL-00031] |
Redirection | |
ST-Element | .X_Enable |