Commissioning Wear radius
OTC radius offset | |
Description | The tool radius can be adapted by setting the wear offset according to the wear. Unit: 0.1µm |
| MCControlSGN32Unit |
Characteristics | Assigned offsets are adjusted over several cycles. |
Access | PLC reads Request + State and writes Command + Enable |
ST-Path | pMC[channel_idx]^.addr^.McControlIpo.MCControlSGN32Unit_OTCRadiusOffset |
Commanded, requested, and return value | |
ST-Element | .X_Command .X_Request . X_State |
Data type | DINT |
Value range | [-P-TOOL-00031, P-TOOL-00031] |
Redirection | |
ST-Element | . X_Enable |